![NSSHÖU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M38001_PF_1520x1160.jpg)
![NSSHÖU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M38001_PF_1520x1160.jpg)
NSSHÖU yellow 7 G 1,5 mm²
Part no. 38038
Item Details NSSHÖU yellow 7 G 1,5 mm²
- Part no.
- 38038
- Item description
- NSSHÖU yellow 7 G 1,5 mm²
- Outer Ø mm (approx.)
- 19.5
- Cu factor per km
- 101.0
- Weight kg/km (approx.)
- 470.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167027
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 7 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |