(N)HXCH-FE 180/E 90 orange 3 x 6 / 6 re mm² Part no. 53035
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
53035
Item description
(N)HXCH-FE 180/E 90 orange 3 x 6 / 6 re mm²
Outer Ø mm (approx.)
20.1
Cu factor per km
240.0
Weight kg/km (approx.)
640.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275210
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible