(N)A2XH-J black 3 G 35 se mm² Part no. 50086
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
50086
Item description
(N)A2XH-J black 3 G 35 se mm²
Outer Ø mm (approx.)
19
Al factor per km
305.0
Weight kg/km (approx.)
486.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271052
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible