MEGAFLEX® 600 black 20 G 2,5 mm² Part no. 13297
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
13297
Item description
MEGAFLEX® 600 black 20 G 2,5 mm²
Outer Ø mm (approx.)
32.2
Cu factor per km
480.0
Weight kg/km (approx.)
924.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892052293
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible