MEGAFLEX® 600 black 3 G 0,75 mm²
Part no. 13224
Item Details MEGAFLEX® 600 black 3 G 0,75 mm²
- Part no.
- 13224
- Item description
- MEGAFLEX® 600 black 3 G 0,75 mm²
- Outer Ø mm (approx.)
- 7.2
- Cu factor per km
- 21.6
- Weight kg/km (approx.)
- 74.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892051579
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600 black 3 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |