KVA-XXL-MS M100 x 2.0 (CD 74.0-85.0 mm)

KVA-XXL-MS M100 x 2.0 (CD 74.0-85.0 mm) Part no. 905963

Item Details

Part no.
905963
Item description
KVA-XXL-MS M100 x 2.0 (CD 74.0-85.0 mm)
Thread type
metric
Size
M100 x 2.0
Cable Ø from / to mm
74.0 - 85.0
Thread length mm
20.0
Spanner size mm
110
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892370342
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +135°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic vulcanizates (TPV)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible