KVA-MS M25 x 1.5 (CD 11.5-15.5 mm) SZ 27 TL 7.5

KVA-MS M25 x 1.5 (CD 11.5-15.5 mm) SZ 27 TL 7.5 Part no. 90816

Item Details

Part no.
90816
Item description
KVA-MS M25 x 1.5 (CD 11.5-15.5 mm) SZ 27 TL 7.5
Thread type
metric
Size
M25 x 1.5
Insert colour
white
Cable Ø from / to mm
11.5 - 15.5
Thread length mm
7.5
Spanner size mm
27
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892354182
Customs tariff number
74198090

Technical Data

Nickel plated brass sealing gland
Temperature range -20°C to +105°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Soft PVC
      • O-ring: Nitrile butadiene rubber (NBR)
      • with colour-coded Soft PVC inserts

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 60423 (metric thread)

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible