![KMK-PA-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97816_TZ_1520x1160.jpg)
![KMK-PA-MB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97816_TZ_1520x1160.jpg)
PA counternut KMK-PA-MB PG 21 black
Part no. 96176
Item Details PA counternut KMK-PA-MB PG 21 black
- Part no.
- 96176
- Item description
- PA counternut KMK-PA-MB PG 21 black
- Thread type
- PG
- Size
- PG 21
- Colour
- black (RAL 9005)
- Spanner size mm
- 36
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892371387
- Customs tariff number
- 39269097
Technical Data PA counternut KMK-PA-MB PG 21 black
PA counternut | |
Temperature range | -40°C to +100°C |
Details PA counternut KMK-PA-MB PG 21 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with collar
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- Has a bigger sealing area - sealing with an additional O-ring will be simplified.
Downloads PA counternut KMK-PA-MB PG 21 black
Accessories
Products that match this product