KM-EMV PG 7 Part no. 97243

Item Details

Part no.
97243
Item description
KM-EMV PG 7
Thread type
PG
Size
PG 7
Spanner size mm
15
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892375934
Customs tariff number
74153300

Technical Data

Nickel plated brass EMC counternut
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated
      • with cutting edges

Properties

      • increased vibration resistance

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SZ - Spanner Size

Application

      • For secure fixing of EMC cable glands. For cutting through painted surfaces to ensure optimum contact with equipotential bonding.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible