JZ-600-Y-CY UL/CSA grey 5 G 1,5 mm² Part no. 12437
  • UL certification
  • CSA certification
  • UV-resistant
  • UKCA certification

Item Details

Part no.
12437
Item description
JZ-600-Y-CY UL/CSA grey 5 G 1,5 mm²
Outer Ø mm (approx.)
13.3
Cu factor per km
123.0
Weight kg/km (approx.)
289.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892031458
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible