JZ-600-PUR black 5 G 0,5 mm² (20 AWG) Part no. 28243
  • UL certification
  • CSA certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
28243
Item description
JZ-600-PUR black 5 G 0,5 mm² (20 AWG)
Outer Ø mm (approx.)
8.5
Cu factor per km
24.0
Weight kg/km (approx.)
120.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892040511
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible