JZ-600 UL/CSA black 3 G 0,75 mm² Part no. 11824
  • UL certification
  • CSA certification
  • UV-resistant
  • UKCA certification

Item Details

Part no.
11824
Item description
JZ-600 UL/CSA black 3 G 0,75 mm²
Outer Ø mm (approx.)
7.2
Cu factor per km
21.6
Weight kg/km (approx.)
74.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892014895
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible