J-Y(St)Y Lg fire warning installation cable red 100 x 2 x 0,8 mm Part no. 33053
  • EAC certification
  • UKCA certification

Item Details

Part no.
33053
Item description
J-Y(St)Y Lg fire warning installation cable red 100 x 2 x 0,8 mm
Outer Ø mm (approx.)
33
Cu factor per km
1008.0
Weight kg/km (approx.)
1750.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262418
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible