![ISR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94860_TZ_1520x1160.jpg)
![ISR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94860_TZ_1520x1160.jpg)
CR cuttable sealing ring M32 x 1.5 black
Part no. 94866
Item Details CR cuttable sealing ring M32 x 1.5 black
- Part no.
- 94866
- Item description
- CR cuttable sealing ring M32 x 1.5 black
- Outer Ø mm (approx.)
- 29.5
- Thread type
- metric
- Size
- M32 x 1.5
- Colour
- black (RAL 9005)
- Thickness mm
- 9.5
- Inner Ø mm
- 16.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892374340
- Customs tariff number
- 40169300
Technical Data CR cuttable sealing ring M32 x 1.5 black
CR cuttable sealing ring | |
Temperature range | -30°C to +120°C |
Details CR cuttable sealing ring M32 x 1.5 black
Cable Structure
-
- Material: Chloroprene rubber (CR)
Notes
-
- Incision sealing rings for PG thread:
- Material: Natural rubber
- Temperature range: -40°C up to 90°C
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For universal cable inlet through large cable clamping areas.