HSSV-KF M25 x 1.5 grey Part no. 920509
  • Halogen-free (LS0H)

Item Details

Part no.
920509
Item description
HSSV-KF M25 x 1.5 grey
Thread type
metric
Size
M25 x 1.5
Colour
grey
Length mm
69.0
Height mm
44
Width mm
65.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892385070
Customs tariff number
39174000

Technical Data

PA folding flange
Temperature range -40°C to +110°C
short term up to +140°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • phosphor-free
      • cadmium-free
      • easy to assemble, time and cost savings
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • UR-tested Dimensions
      • Threaded connection: metric to EN 45545-2:2016 3x HL
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • H - Height
      • W - Width
      • L - Length

Application

      • Opening flange angle for connection glands or cable glands. Flange angle opened to enable simple insertion of pre-assembled cables. Highly stable.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible