![HSSV elbow 90° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)
![HSSV elbow 90° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)
Corrugated tubes conduit gland HSSV elbow 90° plastic M16 x 1.5 NW 10 grey
Part no. 98983
Item Details Corrugated tubes conduit gland HSSV elbow 90° plastic M16 x 1.5 NW 10 grey
- Part no.
- 98983
- Item description
- Corrugated tubes conduit gland HSSV elbow 90° plastic M16 x 1.5 NW 10 grey
- Thread type
- metric
- Size
- M16 x 1.5
- Colour
- grey
- Thread length mm
- 9.0
- Suitable for nominal size
- 10.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892384653
- Customs tariff number
- 39174000
Technical Data Corrugated tubes conduit gland HSSV elbow 90° plastic M16 x 1.5 NW 10 grey
Corrugated tubes conduit gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details Corrugated tubes conduit gland HSSV elbow 90° plastic M16 x 1.5 NW 10 grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- UR-tested
- Protection classification:
- IP 66 with outer seal
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Corrugated tubes conduit gland HSSV elbow 90° plastic M16 x 1.5 NW 10 grey
Accessories
Products that match this product