HSK-WI PG 9 grey (CD 4.0-8.0 mm) Part no. 96981
  • UL certification
  • CSA certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
96981
Item description
HSK-WI PG 9 grey (CD 4.0-8.0 mm)
Thread type
PG
Size
PG 9
Colour
grey (RAL 7035)
Cable Ø from / to mm
4.0 - 8.0
Thread length mm
8.0
Spanner size mm
19
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892364761
Customs tariff number
39269097

Technical Data

PA elbow gland
Temperature range -40°C to +100°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA)
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Elbow gland with NPT thread without O-Ring
      • Legend:
      • Dimensions
      • TL - Thread Length
      • TD - Thread Diameter
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For simple cable insertion. The profile can be re-opened at any time.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible