HELUTOP® HT-MS-EX-d 1 EMV M40 x 1.5 Part no. 906963
  • Electromagnetic Compatibility (EMC)
  • UKCA certification

Item Details

Part no.
906963
Item description
HELUTOP® HT-MS-EX-d 1 EMV M40 x 1.5
Thread type
metric
Size
M40 x 1.5
Cable Ø from / to mm
22.0 - 32.0
Thread length mm
20.0
Spanner size mm
45
Height mm
42.5
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892350160
Customs tariff number
74122000

Technical Data

Nickel plated brass EX EMC cable gland
Temperature range -40°C to +80°C
Protection class IP 66 / IP 68

Details

Cable Structure

      • Material: Brass, nickel plated
      • Contact system: Copper-Beryllium
      • Clamp: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • O-ring: Chloroprene rubber (CR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 60079-0:2012, EN 60079-1:2007, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2012, IEC 60079-1:2014, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013

Notes

      • Also available in stainless steel 1.4404, further sizes or for other temperature ranges on request.
      • Certificate of Conformity: IMQ 13 ATEX 018X
      • Marking: Ex-d, Ex-e EX II 2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb III CDb
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height without thread

Application

      • Zone 1
      • Zone 2
      • Zone 21
      • Zone 22
      • IIA
      • IIB
      • IIC

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible