![HELUTHERM® 145 UL/CSA 300V](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M61817_PF_1520x1160.jpg)
![HELUTHERM® 145 UL/CSA 300V](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M61817_PF_1520x1160.jpg)
HELUTHERM® 145 UL/CSA 300V green 1 x 14 AWG
Part no. 61896
- temperature-resistant single core
- cross-linked insulation material
- 300 V
- AWG sizes
Item Details HELUTHERM® 145 UL/CSA 300V green 1 x 14 AWG
- Part no.
- 61896
- Item description
- HELUTHERM® 145 UL/CSA 300V green 1 x 14 AWG
- Core Colour
- green (RAL 6018)
- Outer Ø mm (approx.)
- 3.5
- Cu factor per km
- 20.7
- Weight kg/km (approx.)
- 27.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892230257
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 145 UL/CSA 300V green 1 x 14 AWG
Single core acc. to CSA-Std. C22.2 No. 210 - AWM I A/B, 24 AWG - 16 AWG: UL-Std. 758 (AWM) Style 3376, 14 AWG - 10 AWG: UL-Std. 758 (AWM) Style 3578 | |
Temperature range | flexible -35°C to +120°C fixed -55°C to +145°C UL (AWM) flexible -35°C to +105°C UL (AWM) fixed -55°C to +105°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage | 2000 V |
Minimum bending radius | flexible 8x Outer-Ø fixed 4x Outer-Ø |
Details HELUTHERM® 145 UL/CSA 300V green 1 x 14 AWG
Cable Structure
-
- Copper wire tinned, finely stranded, AWG sizes
-
- Core insulation: cross-linked polyolefin
-
- Core identification: see datasheet
Properties
-
- resistant to: oil, UV radiation, ozone, weathering effects
-
- abrasion-resistant, notch-resistant
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- no fire propagation
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to CSA FT1
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
Application
-
- Temperature resistant single core for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in industrial equipment as well as plant and machinery construction; suitable for laying in tubes, on and under plaster as well as closed installation ducts.