HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm² Part no. 400031

Item Details

Part no.
400031
Item description
HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm²
Outer Ø mm (approx.)
5
Cu factor per km
14.0
Weight kg/km (approx.)
33.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
Customs tariff number
85444995

Technical Data

Conductor resistance at 20°C max. 80.0 Ohm/km
Loop resistance at 20°C max. 160.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Foam PE
      • Core identification: red, blue
      • Screen: plastic-coated aluminium foil (St)
      • Outer sheath: PVC
      • Sheath colour: blue

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible