HELUPOWER® SJOOW black 3 x 14 AWG Part no. 11131403
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • CSA certification
  • UV-resistant
  • Robust
  • heavy rubber cable
  • oil resistant
  • 300 V
  • +90°C

Item Details

Part no.
11131403
Item description
HELUPOWER® SJOOW black 3 x 14 AWG
Outer Ø mm (approx.)
8.9 - 10.0
Cu factor per km
59.9
Weight kg/km (approx.)
152.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892535635
Customs tariff number
85444995

Technical Data

Rubber control and connection cable acc. to UL-Std. 62, CSA-Std. C22.2 No. 49
Temperature range flexible -20°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U 300 V
Test voltage core/core 2500 V
Minimum bending radius flexible 10x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded, AWG sizes
      • Core insulation: rubber (EPR)
      • Core identification:
      • 2 core(s): black, white
      • 3 core(s): black, white, green
      • 4 core(s): black, white, red, green
      • x = without protective conductor
      • Cores stranded with optimal lay lengths
      • Wrapping
      • Outer sheath: rubber (CPE)
      • Sheath colour: black

Properties

      • resistant to: oil, ozone, weathering effects, greases, water, UV radiation (SUN RES)
      • for outdoor use

Tests

      • flame-retardant acc. to CSA FT2
      • certifications and approvals:
      • Mine Safety and Health Administration (MSHA), U.S. Department of Labor
      • for Class 1 Div. 2 explosive environments acc. to NEC Art. 501

Application

      • Standardised, heavy, rubber-sheathed cable for usage in dry, moist, wet rooms as well as outdoors. Used as supply cable in industrial plants and processing facilities, for cranes, hand lamps, lifting devices, construction machinery and motors.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible