![HELUPOWER® AQUATIC-750-BLUE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11018127_PF_1520x1160.jpg)
![HELUPOWER® AQUATIC-750-BLUE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11018127_PF_1520x1160.jpg)
HELUPOWER® AQUATIC-750-BLUE 1 x 2,5 mm²
Part no. 11018129
Item Details HELUPOWER® AQUATIC-750-BLUE 1 x 2,5 mm²
- Part no.
- 11018129
- Item description
- HELUPOWER® AQUATIC-750-BLUE 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 5.4
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 44.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892505928
- Customs tariff number
- 85444995
Technical Data HELUPOWER® AQUATIC-750-BLUE 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |