HELUPOWER® 1000 RV-K black 19 x 1.5 mm² Part no. 11003817
  • AENOR certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • direct burial
  • XLPE core insulation / 90°C

Item Details

Part no.
11003817
Item description
HELUPOWER® 1000 RV-K black 19 x 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
17.3 - 18.1
Cu factor per km
273.6
Weight kg/km (approx.)
620.0
Copper base in EUR / 100 kg
150
CPR class
Eca
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892008887
Customs tariff number
85444995

Technical Data

PVC connection cable, acc. to UNE 21123-2; articles with 3+1/2 conductors: in alignment with UNE 21123-2
Temperature range fixed -15°C to +90°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit duration max. 5 s)
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 3500 V
Minimum bending radius <25 mm: 4x Outer-ø
25-50 mm: 5x Outer-ø
>50 mm: 6x Outer-ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: XLPE acc. to UNE-HD 603-1 (compound type DIX 3)
      • Core identification: see datasheet
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: PVC acc. to UNE HD 603-1 (compound type DMV 18)
      • Sheath colour: black
      • Length marking: in metres

Properties

      • resistant to: UV radiation
      • for outdoor use
      • direct burial
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • UV-resistant acc. to DIN VDE 0276-605 / HD 605 S2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Suitable for use in dry, moist and wet rooms as well as outdoors. Also suitable for direct burial, laying in tubes and underground installation areas. Typical application areas range from general production machinery, to machine tool applications, conveyor belt systems, air-conditioning units, steel plants installations and factory automation. Ideal as power or control cable especially if increased temperature and/or voltage is required. UV resistant due to it's special PVC outer sheath compound and therefore also ideal as power connection cable for outdoor devices and machinery. Alternatively also for use as power connection cable in the stage and lighting industry or renewable energy sector.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible