HELUKAT® 500 CAT.6A F/FTP duplex FRNC STATIC violet 2 x (4 x 2 x AWG 23 /1)

HELUKAT® 500 CAT.6A F/FTP duplex FRNC STATIC violet 2 x (4 x 2 x AWG 23 /1) Part no. 803379
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
803379
Item description
HELUKAT® 500 CAT.6A F/FTP duplex FRNC STATIC violet 2 x (4 x 2 x AWG 23 /1)
Outer Ø mm (approx.)
15.9
Cu factor per km
52.0
Weight kg/km (approx.)
100.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500
Individual quantities available
yes
EAN / GTIN
4060892313950
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible