HELUFAST M12 black Wall thickness range from 2.5mm to 4mm
Part no. 903135
Item Details HELUFAST M12 black Wall thickness range from 2.5mm to 4mm
- Part no.
- 903135
- Item description
- HELUFAST M12 black Wall thickness range from 2.5mm to 4mm
- Thread type
- metric
- Size
- M12
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 2.5 - 6.5
- Spanner size mm
- 15
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892361401
- Customs tariff number
- 39269097
Technical Data HELUFAST M12 black Wall thickness range from 2.5mm to 4mm
Threadless PA cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUFAST M12 black Wall thickness range from 2.5mm to 4mm
Cable Structure
-
- Material: Polyamide (PA) 6, V2 acc. to UL 94
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- eng nebeneinander montierbar
-
- watertight, dust-tight
-
- large clamping areas
-
- keine Kontermutter notwendig
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- W - Wall thickness
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For easy and quick installation.