HELUFAST M25 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm

HELUFAST M25 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm Part no. 903123
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
903123
Item description
HELUFAST M25 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm
Thread type
metric
Size
M25
Colour
grey (RAL 7035)
Cable Ø from / to mm
11.0 - 16.0
Spanner size mm
28
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892361166
Customs tariff number
39269097

Technical Data

Threadless PA cable gland
Temperature range -25°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

      • Material: Polyamide (PA) 6, V2 acc. to UL 94
      • Seal: Chloroprene rubber (CR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • eng nebeneinander montierbar
      • watertight, dust-tight
      • large clamping areas
      • keine Kontermutter notwendig

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • W - Wall thickness
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • For easy and quick installation.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible