HELUEVENT® LOAD CABLE TPU black 7 G 4 mm² Part no. 400234
  • Halogen-free (LS0H)
  • UV-resistant

Item Details

Part no.
400234
Item description
HELUEVENT® LOAD CABLE TPU black 7 G 4 mm²
Outer Ø mm (approx.)
17.8
Cu factor per km
269.0
Weight kg/km (approx.)
502.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305276
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire tinned, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Sheath colour: black

Properties

      • halogen-free
      • flame-retardant, low smoke development

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible