![HELUcond CO-PP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97496_PF_1520x1160.jpg)
![HELUcond CO-PP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97496_PF_1520x1160.jpg)
PP-corrugated tubes HELUcond CO-PP 54.0
Part no. 90054
Item Details PP-corrugated tubes HELUcond CO-PP 54.0
- Part no.
- 90054
- Item description
- PP-corrugated tubes HELUcond CO-PP 54.0
- Outer Ø mm (approx.)
- 54
- Colour
- black
- Weight kg (approx.)
- 5.60
- trade size mm
- 45.0
- Bending radius mm
- 190.0
- Inner Ø mm
- 42.7
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380389
- Customs tariff number
- 39173200
Technical Data PP-corrugated tubes HELUcond CO-PP 54.0
PP-corrugated tubes | |
Temperature range | -40°C to +135°C short term up to +150°C |
Details PP-corrugated tubes HELUcond CO-PP 54.0
Cable Structure
-
- Material: Polypropylene (PP)
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Suitable connection glands: COV
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
- Trouble-free retrofitting
- High mechanical strength
- Simple installation of pre-fabricated lines
- Repair of existing systems
Downloads PP-corrugated tubes HELUcond CO-PP 54.0
Accessories
Products that match this product