![HELU-S-SV-CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907811_PF_1520x1160.jpg)
![HELU-S-SV-CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907811_PF_1520x1160.jpg)
Copper tubular butt connectors HELU-S-SV-CU 10.00 mm²
Part no. 907816
Item Details Copper tubular butt connectors HELU-S-SV-CU 10.00 mm²
- Part no.
- 907816
- Item description
- Copper tubular butt connectors HELU-S-SV-CU 10.00 mm²
- Type
- HELU-S-SV-CU 10
- Length mm
- 30.0
- Weight in kg/1000 pc.
- 5.5
- cross-section from / to mm²
- 10.00
- Inner Ø mm
- 4.3
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892425950
- Customs tariff number
- 85369010
Technical Data Copper tubular butt connectors HELU-S-SV-CU 10.00 mm²
Copper tubular butt connectors |
Details Copper tubular butt connectors HELU-S-SV-CU 10.00 mm²
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
Application
-
- Clamping Surface: tin plated connection sleeves for unstrained clamping.
- Type: With wirestop
Notes
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Downloads Copper tubular butt connectors HELU-S-SV-CU 10.00 mm²
Accessories
Products that match this product