Copper tubular butt connectors HELU-S-SV-CU 0.50 - 0.75 mm²

Copper tubular butt connectors HELU-S-SV-CU 0.50 - 0.75 mm² Part no. 907811
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
907811
Item description
Copper tubular butt connectors HELU-S-SV-CU 0.50 - 0.75 mm²
Cu (MK) factor per 1000 pcs.
0.8
Copper (MK) base in EUR / 100 kg
150
Type
HELU-S-SV-CU 0,5-0,75
Length mm
15.0
Weight in kg/1000 pc.
0.8
cross-section from / to mm²
0.50 - 0.75
Inner Ø mm
1.4
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892425905
Customs tariff number
85369010

Technical Data

Copper tubular butt connectors

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated

Application

      • Clamping Surface: tin plated connection sleeves for unstrained clamping.
      • Type: With wirestop

Notes

      • Legend:
      • Dimensions
      • d - Inner diameter of wire receptable
      • L - Length

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible