![HELU-S-RK-90-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907508_PF_1520x1160.jpg)
![HELU-S-RK-90-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907508_PF_1520x1160.jpg)
Angled tubular cable lug HELU-S-RK-90-CU-UL 120-16
Part no. 907551
Item Details Angled tubular cable lug HELU-S-RK-90-CU-UL 120-16
- Part no.
- 907551
- Item description
- Angled tubular cable lug HELU-S-RK-90-CU-UL 120-16
- Cross-sec. mm² (approx.)
- 120
- Stud hole (M)
- 16
- ø Stud hole (a) in mm
- 17.0
- ø Wire receptable (d) in mm
- 15.0
- Flange width (b) in mm
- 30.0
- Weight in kg/1000 pc.
- 84.6
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892422751
- Customs tariff number
- 85369010
Technical Data Angled tubular cable lug HELU-S-RK-90-CU-UL 120-16
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 90° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-90-CU-UL 120-16
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable