![HELU-S-RK-45-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907597_PF_1520x1160.jpg)
![HELU-S-RK-45-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907597_PF_1520x1160.jpg)
Angled tubular cable lug HELU-S-RK-45-CU-UL 95-16
Part no. 907488
Item Details Angled tubular cable lug HELU-S-RK-45-CU-UL 95-16
- Part no.
- 907488
- Item description
- Angled tubular cable lug HELU-S-RK-45-CU-UL 95-16
- Cross-sec. mm² (approx.)
- 95
- Stud hole (M)
- 16
- ø Stud hole (a) in mm
- 17.0
- ø Wire receptable (d) in mm
- 13.5
- Flange width (b) in mm
- 28.0
- Weight in kg/1000 pc.
- 68.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892422072
- Customs tariff number
- 74198090
Technical Data Angled tubular cable lug HELU-S-RK-45-CU-UL 95-16
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 45° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-45-CU-UL 95-16
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable