![HELU-S-PV-AL/CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907836_PF_1520x1160.jpg)
![HELU-S-PV-AL/CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907836_PF_1520x1160.jpg)
Aluminium-Copper press connector HELU-S-PV-AL/CU 185/120
Part no. 906498
Item Details Aluminium-Copper press connector HELU-S-PV-AL/CU 185/120
- Part no.
- 906498
- Item description
- Aluminium-Copper press connector HELU-S-PV-AL/CU 185/120
- cross-sec. Cu SE mm²
- 120
- Cu factor per km
- 20.0
- Al factor per km
- 28.0
- Length mm
- 113.0
- Weight in kg/1000 pc.
- 140.1
- Inner-Ø Al
- 18.3
- Inner-Ø Cu
- 15.5
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892426162
- Customs tariff number
- 85369010
Technical Data Aluminium-Copper press connector HELU-S-PV-AL/CU 185/120
Aluminium-Copper press connector | |
Temperature range | up to +120°C |
Details Aluminium-Copper press connector HELU-S-PV-AL/CU 185/120
Cable Structure
-
- Material: Aluminium 99,5 Cu acc. to DIN EN 13601
-
- Surface: bare
Notes
-
- Al-sleeves are prefilled with contact grease and sealed with plastic plug.
-
- Legend:
- Dimensions
- d1 - Inner diameter of wire receptable, copper side
- d2 - Inner diameter of wire receptable, aluminium side
- L - Length
Application
-
- Press connector for aluminium conductors, strain relieved
Downloads Aluminium-Copper press connector HELU-S-PV-AL/CU 185/120
Accessories
Products that match this product