Compression cable lug HELU-S-PK-CU-DIN 16-10

Compression cable lug HELU-S-PK-CU-DIN 16-10 Part no. 907687

Item Details

Part no.
907687
Item description
Compression cable lug HELU-S-PK-CU-DIN 16-10
Cross-sec. mm² (approx.)
16
Stud hole (M)
10
ø Stud hole (a) in mm
10.5
ø Wire receptable (d) in mm
5.5
Flange width (b) in mm
16.5
Length (l) in mm
38.0
Weight in kg/1000 pc.
13.2
Code type
8
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892425271
Customs tariff number
74198090

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Code type indicates the required hexagonal clamping insert.
      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • For conductor arrangement RM, to DIN 46235.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible