Compression cable lug HELU-S-PK-AL-FG-VZN 25-10

Compression cable lug HELU-S-PK-AL-FG-VZN 25-10 Part no. 909856

Item Details

Part no.
909856
Item description
Compression cable lug HELU-S-PK-AL-FG-VZN 25-10
Type
HELU-S-PK-AL-FG-VZN 25-10
ø Stud hole (a) in mm
10.5
ø Wire receptable (d) in mm
6.8
Flange width (b) in mm
25.0
Length (l) in mm
53.0
Weight in kg/1000 pc.
13.6
cross-section from / to mm²
25.00 - 35.00
Code type
12
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892508899
Customs tariff number
85369010

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: Aluminium 99,5
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Sleeves are prefilled with contact grease and sealed with plastic plug
      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Uninsulated, straight extruded tubular cable lug in eye type design made of aluminium.
      • High quality version for reliable crimping.
      • To DIN46329

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible