HELU-MB-CUv-6-200-8.5 / 8.5-R
Part no. 11008413
Item Details HELU-MB-CUv-6-200-8.5 / 8.5-R
- Part no.
- 11008413
- Item description
- HELU-MB-CUv-6-200-8.5 / 8.5-R
- Cross-sec. mm² (approx.)
- 6
- Type
- HELU-MB-CUv-6-200-8.5/8.5-R
- Length mm
- 200.0
- Boring mm
- 8.5 / 8.5
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892500954
- Customs tariff number
- 74198090
Technical Data HELU-MB-CUv-6-200-8.5 / 8.5-R
Cu Earthing Strap | |
Temperature range | -20°C to +125°C |
individual strand size | 0.2 mm |
Details HELU-MB-CUv-6-200-8.5 / 8.5-R
Cable Structure
-
- Material: copper tinned
Properties
-
- rounded contacts
-
- contact areas made of seamless, pressed ferrules
Notes
-
- other lengths and inner diameters available on request
-
- Legend:
- Dimensions
- B1 - Stud hole
- B2 - Stud hole
- L - Length
Application
-
- automobile industry
-
- robots
-
- Control cabinet construction
-
- for EMC applications (interference elimination)