H05V-K brown 1 x 0,5 mm² Spool Part no. 26593
  • HAR certification
  • EAC certification
  • UKCA certification

Item Details

Part no.
26593
Item description
H05V-K brown 1 x 0,5 mm² Spool
Outer Ø mm (approx.)
2.1 - 2.5
Core Colour
brown (RAL 8003)
Weight kg/km (approx.)
9.1
Cu factor per km
4.8
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
250, 1000
Cut-to-length service available
no
EAN / GTIN
4060892176081
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible