H05SST-F black 4 G 0,75 mm² Part no. 22345
  • HAR certification
  • EAC certification
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
22345
Item description
H05SST-F black 4 G 0,75 mm²
Outer Ø mm (approx.)
7.8 - 9.8
Cu factor per km
28.8
Weight kg/km (approx.)
99.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892157097
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible