Assortment box ESD-DUO 6 Part no. 96648

Item Details

Part no.
96648
Item description
Assortment box ESD-DUO 6
Type
ESD 6
Colour code
DIN
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892414213
Customs tariff number
85369010

Technical Data

Assortment box

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)
      • Assortment box: Polyvinyl chloride (PVC)

Notes

      • Empty cans:
      • ESD 7: 4-part with lettering 2x0.75 mm² / 2x1.0 mm² / 2x1.5 mm² / 2x2.5 mm²
      • ESD 8: 4-part with lettering 2x4.0 mm² / 2x6.0 mm² / 2x1.0 mm² / 2x16.0 mm²
      • All sizes in regular length.
      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Practical pocket sized assortment box. Refillable, split into 4 or 5 compartments, with cross-section lettering.
      • Refilling with DUO core end sleeves.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible