Elbow brass nickel-plated conduit gland CV Compact 45° M16 x 1.5 (3/8)

Elbow brass nickel-plated conduit gland CV Compact 45° M16 x 1.5 (3/8) Part no. 11025414
  • UL certification
  • CSA certification

Item Details

Part no.
11025414
Item description
Elbow brass nickel-plated conduit gland CV Compact 45° M16 x 1.5 (3/8)
Thread type
metric
Size
M16 x 1.5
Thread length mm
10.0
Spanner size mm
26
Suitable for tube outer Ø mm
12.6
Suitable for tube ND
3/8
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892541216
Customs tariff number
74198090

Technical Data

Elbow brass nickel-plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA)

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible