Cable installation grips 25-30 mm Part no. 905604

Item Details

Part no.
905604
Item description
Cable installation grips 25-30 mm
Inner-Ø max. mm
30.0
Inner-Ø min. mm
25.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892427961
Customs tariff number
73129000

Technical Data

Cable installation grips

Details

Cable Structure

      • Material: Stainless steel 1.4401 / AISI 316

Application

      • Employed as a cable installation grip. For anti-slip installation of vertically attached cables.
      • With thimble and press clamp.
      • Self-tightening under tension load.
      • Back-woven.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible