![BL-W](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96376_TZ_1520x1160.jpg)
![BL-W](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96376_TZ_1520x1160.jpg)
BL-W PG 7
Part no. 96376
Item Details BL-W PG 7
- Part no.
- 96376
- Item description
- BL-W PG 7
- Outer Ø mm (approx.)
- 11
- Thread type
- PG
- Size
- PG 7
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892374203
- Customs tariff number
- 39269097
Technical Data BL-W PG 7
Foam blind plate | |
Temperature range | -20°C to +70°C |
Details BL-W PG 7
Cable Structure
-
- Material: foam
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads BL-W PG 7
Accessories
Products that match this product