![B-FT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91547_PF_1520x1160.jpg)
![B-FT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91547_PF_1520x1160.jpg)
Crimp cable lug B-FT B 1-5F
Part no. 91548
Item Details Crimp cable lug B-FT B 1-5F
- Part no.
- 91548
- Item description
- Crimp cable lug B-FT B 1-5F
- Type
- B 1-5F
- ø Stud hole (a) in mm
- 5.3
- ø Wire receptable (d) in mm
- 1.6
- Flange width (b) in mm
- 9.6
- Length (l) in mm
- 13.0
- Weight in kg/1000 pc.
- 0.9
- cross-section from / to mm²
- 0.50 - 1.50
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416835
- Customs tariff number
- 85369010
Technical Data Crimp cable lug B-FT B 1-5F
Crimp cable lug acc. to DIN 46230 | |
Flange shape | Fork shape |
Temperature range | up to +120°C |
Details Crimp cable lug B-FT B 1-5F
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated solderless terminals in fork design.