Crimp cable lug B-ET B 35-8 Part no. 91535

Item Details

Part no.
91535
Item description
Crimp cable lug B-ET B 35-8
Type
B 35-8
ø Stud hole (a) in mm
8.4
ø Wire receptable (d) in mm
9.0
Flange width (b) in mm
16.0
Length (l) in mm
26.0
Weight in kg/1000 pc.
9.7
cross-section from / to mm²
35.00
Thickness mm
1.6
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892416682
Customs tariff number
85369010

Technical Data

Crimp cable lug acc. to DIN 46234
Flange shape Ring shape
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Non-insulated solderless terminals in eye type design.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible