![AGDR-PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90890_TZ_1520x1160.jpg)
![AGDR-PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90890_TZ_1520x1160.jpg)
PE threaded connection ring AGDR-PE PG 13.5
Part no. 96532
Item Details PE threaded connection ring AGDR-PE PG 13.5
- Part no.
- 96532
- Item description
- PE threaded connection ring AGDR-PE PG 13.5
- Outer Ø mm (approx.)
- 25
- Thread type
- PG
- Size
- PG 13.5
- Thickness mm
- 20.4
- Inner Ø mm
- 25.0
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892373978
- Customs tariff number
- 39269097
Technical Data PE threaded connection ring AGDR-PE PG 13.5
PE threaded connection ring | |
Temperature range | -30°C to +70°C |
Details PE threaded connection ring AGDR-PE PG 13.5
Cable Structure
-
- Material: Polyethylene (PE)
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing against water and dust.
Downloads PE threaded connection ring AGDR-PE PG 13.5
Accessories
Products that match this product