![Adapter PA-ATEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904449_TZ_1520x1160.jpg)
![Adapter PA-ATEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904449_TZ_1520x1160.jpg)
Adapter PA-ATEX black PG 13.5 / M16 x 1.50 - high-profile design
Part no. 904474
Item Details Adapter PA-ATEX black PG 13.5 / M16 x 1.50 - high-profile design
- Part no.
- 904474
- Item description
- Adapter PA-ATEX black PG 13.5 / M16 x 1.50 - high-profile design
- Thread type
- metric / PG
- Size inside
- M16 x 1.50
- Size outside
- PG 13.5
- Colour
- black (RAL 9005)
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892372377
- Customs tariff number
- 39269097
Technical Data Adapter PA-ATEX black PG 13.5 / M16 x 1.50 - high-profile design
PA EX adapter | |
Temperature range | -20°C to +70°C |
Protection class | IP 66 |
Details Adapter PA-ATEX black PG 13.5 / M16 x 1.50 - high-profile design
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Approval: PTB 04 ATEX 1040 X
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction