![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_TZ_1520x1160.jpg)
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_TZ_1520x1160.jpg)
Adapter hexagonal PG 21 / NPT 1/2" - high-profile design
Part no. 94177
Item Details Adapter hexagonal PG 21 / NPT 1/2" - high-profile design
- Part no.
- 94177
- Item description
- Adapter hexagonal PG 21 / NPT 1/2" - high-profile design
- Thread type
- NPT / PG
- Size inside
- NPT 1/2"
- Size outside
- PG 21
- Thread length mm
- 7.0
- Spanner size mm
- 30
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892376177
- Customs tariff number
- 74122000
Technical Data Adapter hexagonal PG 21 / NPT 1/2" - high-profile design
Nickel plated hexagonal brass adapter | |
Temperature range | up to +200°C |
Details Adapter hexagonal PG 21 / NPT 1/2" - high-profile design
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter hexagonal PG 21 / NPT 1/2" - high-profile design
Accessories
Products that match this product