Adapter hexagonal PG 13.5 / NPT 1/2" - high-profile design

Adapter hexagonal PG 13.5 / NPT 1/2" - high-profile design Part no. 94175

Item Details

Part no.
94175
Item description
Adapter hexagonal PG 13.5 / NPT 1/2" - high-profile design
Thread type
NPT / PG
Size inside
NPT 1/2"
Size outside
PG 13.5
Thread length mm
6.5
Spanner size mm
24
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892376153
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass adapter
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible