A-BUS UL/CSA TPE 105°C FLEX yellow 2 x 1,5 mm² Part no. 805693
  • UL certification
  • CSA certification
  • Length marking in metres

Item Details

Part no.
805693
Item description
A-BUS UL/CSA TPE 105°C FLEX yellow 2 x 1,5 mm²
Outer Ø mm (approx.)
1
Cu factor per km
31.0
Weight kg/km (approx.)
71.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315312
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible