Nickel plated hexagonal brass strain relief gland ZES PG 36 (CD 25.5 - 34.0 mm)

Nickel plated hexagonal brass strain relief gland ZES PG 36 (CD 25.5 - 34.0 mm) Part no. 90576

Item Details

Part no.
90576
Item description
Nickel plated hexagonal brass strain relief gland ZES PG 36 (CD 25.5 - 34.0 mm)
Thread type
PG
Size
PG 36
Cable Ø from / to mm
25.5 - 34.0
Thread length mm
9.0
Spanner size mm
50
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892369612
Customs tariff number
85389099

Technical Data

Nickel plated hexagonal brass strain relief gland
Temperature range -20°C to +60°C
Protection class IP 54

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
      • Thrust rings: Galvanised steel
      • with cuttable sealing ring

Properties

      • optimum strain relief

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible